15.15.15.6 Region Extents

Displays the location and size of the selected region on the chip.

  • Origin - The x and y coordinates of the region's location
  • Width - The number of pixels extending horizontally from one end of the region to the other
  • Height - The number of pixels extending vertically from one end of the region to the other
Note: You cannot use this dialog box to change a region's size. To change a region's size, select the region in the ChipPlanner window, and then drag a corner of it to the right or left to change its width. Drag a corner of the region up or down to change its height.