15.15.15.7 Resource Usage
Displays a table indicating the number of the resource, an icon depicting its graphical representation, its name, and the percentage of the regions placed in the design (for example, if a region has 100 core cells and 50 of them are placed, then the resource usage is 50% for the core cells).
Click the Assignment button to display the Assign Instances to Region dialog box.