15.15.15.5 Region Color

Displays the color assigned to the selected region. You can change this color by choosing a different color from the drop-down color box. You can also create a custom color by choosing Other from the drop-down color box. Changing a region's color does not change the color of existing regions of that type. It only changes the color of newly created regions of the selected type.