13.25.18.1 Netlist Pin Properties Overwrite Existing Properties
During the Compile process, Designer checks the netlist properties. If the netlist file specifies a pin assignment for a pin that was also assigned in PinEditor session, there is a conflict. How this conflict is resolved is determined by your selection in this check box.
If this option is Off, or cleared, then Designer uses the assignment made in PinEditor, and the assignment in the netlist file for the conflicting pin is ignored. If this option is On, or selected, then Designer uses the assignment in the
netlist file for that pin, and the PinEditor assignment is ignored. If you edit pin assignments in PinEditor, this option is automatically set to Off.