13.35.8.2 Enable Designer Block Creation
Enables you to develop and publish Designer Blocks. Blocks are useful if you want to re-use the same elements in several designs. Once you place-and-route your block and publish, the performance for the block will not change. If you Enable Designer Block Creation you cannot program your part, only publish your Designer Block.