5.6.3.1 General

Preferred HDL Type - Set your HDL type to VHDL or Verilog.

Enable Designer Block creation - Enables you to create Designer Blocks in the Project Manager. Designer Blocks are useful if you want to create a block and re-use it in several designs. See the Designer Block help for more information.