9.21.6 What is a JTAG IR-Capture value?
JTAG IR-Capture value contains private and public device status values. The public status value in the value read is ISC_DONE, which indicates if the FPGA Array is programmed and enabled.
The ISC_DONE signal is implemented as part of IEEE 1532 specification.