9.21.17 Device Status Report: Security
The security section shows the security options for the FPGA Array, FlashROM and Flash Memory (NVM) block that you programmed into the device.
Security:
Security Register (HEX): 0000000088c01b
FlashROM
Write/Erase protection: Off
Read protection: Off
Encrypted programming: Off
FPGA Array
Write/Erase protection: Off
Verify protection: Off
Encrypted programming: Off
FlashMemory Block 0
Write protection: On
Read protection: On
Encrypted programming: Off
FlashMemory Block 1
Write protection: On
Read protection: On
Encrypted programming: OffSecurity Status Info | Description |
|---|---|
Security Register (HEX) | Raw data captured from the device's security status register |
Write/Erase Protection | Write protection is applicable to FlashROM, FPGA Array (Fabric)and Flash Memory (NVM) blocks. When On, the Silicon feature is write/erase protected by user passkey. |
Read Protection | Read protection is applicable to FlashROM and Flash Memory (NVM) blocks. When On, the Silicon feature is read protected by user passkey. |
Verify | Verify Protection is only applicable to FPGA Array (Fabric) only. When On, |
|
Protection |
the FPGA Array require user passkey for verification. Reading back from the FPGA Array (Fabric) is not supported. Verification is accomplished by sending in the expected data for verification. |
|
Encrypted Programming |
Encrypted Programming is supported for FlashROM, FPGA Array (Fabric) and Flash Memory (NVM) blocks. When On, the silicon feature is enable for encrypted programmed. This allows field design update with encrypted datastream so the user design is protected. |