9.21.13 Device Status Report: User Info
The User Information section reports the information read from the User ROW (UROW) of IGLOO®, ProASIC3, SmartFusion® and Fusion devices. The User Row includes user design information as well as troubleshooting information, including:
- Design name (10 characters max)
- Design check sum (16-bit CRC)
- Last programming setup used to program/erase any of the silicon features.
- FPGA Array / Fabric programming cycle
count.
For example:
User Information: UROW data (HEX): 603a04e0a1c2860e59384af926fe389f Programming Method: STAPL Programmer: FlashPro3 Programmer Software: FlashPro vX.X Design Name: ABCBASICTO Design Check Sum: 603A Algorithm Version: 19 Array Prog. Cycle Count: 19
Category | Field | Description |
|---|---|---|
User Row Data | (Example) UROW data (HEX): 603a04e0a1c2860e59384af926fe389f | Raw data from User Row (UROW) |
Programming Troubleshooting Info | (Example) Programming Method: STAPL Programmer: FlashPro3 | Known programming setup used. This includes: Programming method/file, programmer and |
|
Programmer Software: FlashPro® v8.6 Algorithm Version: 19 |
software. It also includes programming Algorithm version used. | |
|
Design Info |
(Example) Design Name: ABCASICTO Design Check Sum: 603A |
Design name (limited to 10 characters) and check sum. Design check sum is a 16-bit CRC calculated from the fabric (FPGA Array) datastream generated for programming. If encrypted datastream is generated selected, the encrypted datastream is used for calculating the check sum. |