9.21.9 Can I compare serialization data?
To compare the serialization data, you can read out the FlashROM content and visually check data in the serialization region. Note that a serialization region can be an AUTO_INC or READ_FROM_FILE region.
For serialization data in the AUTO_INC region, check to make sure that the data is within the specified range for that region.
For READ_FROM_FILE region, you can search for a match in the source data file.