9.21.18 How do I interpret data in the Flash Memory (NVM) Status Report?

The Embedded Flash Memory (NVM) Status Report generated from the FlashPro® Device Debug Feature consists of the page status of each NVM page. For example:
Flash Memory Content [ Page 34 to 34 ]
FlashMemory Page #34:
Status Register(HEX): 00090000
Status ECC2 check: Pass
Data ECC2 Check: Pass
Write Count: Pass (2304 writes)
Total number of pages with status ECC2 errors: 0
Total number of pages with data ECC2 errors: 0
Total number of pages with write count out of range: 0
FlashMemory Check PASSED for [ Page 34 to 34 ]
The 'check_flash_memory' command succeeded.
The Execute Script command succeeded.
Table 9-48. Embedded Flash Memory Status Report Description

Flash Memory Status Info

Description

Status Register (HEX)

Raw page status register captured from device

Status ECC2 Check

Check for ECC2 issue in the page status

Data ECC2 Check

Check for ECC2 issue in the page status

Write Count

Check if the page-write count is within the expected range. The expected write count is greater than or equal to:
  • 6,384 - SmartFusion devices
  • 2,288 - Fusion devices