24.4.6.2 Plus Switches

Table below defines and gives usage examples of Verilog plus switches.
SwitchDefinition
+libext+Used with -y switch.
+delay_mode_pathSpecifies the path delay model for simulation.
+delay_mode_unitSpecifies the unit delay model for simulation.
+delay_mode_zeroFunctional simulation option; specifies the zero delay model for simulation.
+mindelaysBack-annotation option; selects minimum delay for simulation.
+maxdelaysBack-annotation option; selects maximum delay for simulation.
+typdelaysBack-annotation option; selects typical delay for simulation.
+transport_int_dela ysConsiders the interconnect delays as transport delays instead of inertial; needed with Axcelerator , IGLOO/e, and ProASIC3/E libraries.