13.13.9.2 Restore CoreConsole Components

If you converted your project by mistake you can restore your pre-converted CoreConsole component. Your original unconverted CoreConsole component is saved in a ZIP file in the Libero IDE project folder. The saved component is saved as <project>\coreconsole\<name>_backup.zip

To restore your CoreConsole components:

  1. Delete the SmartDesign component from disk and project. Right-click the component and choose Delete from Disk and Project.
  2. In Windows Explorer, navigate to the CoreConsole folder in your Libero IDE project folder. Double-click your component and unzip it to the local directory.
  3. Import your unconverted CoreConsole project (CXF file) back into the Libero IDE. In the Project Manager, from the File menu, choose Import Files and select Components (*.cxf) as the file type. Navigate to your unzipped CoreConsole component to select and Import.