13.13.9.1 What to do if Conversion Fails
If core(s) contained in the CoreConsole project are not downloaded into your vault: You must download these cores into your vault and rerun the conversion. See the Catalog help topic for more information on downloading cores.
If core(s) contained in the CoreConsole project are using the legacy IP-XACT loose generator interface (LGI) that is no longer supported: Once the new versions of these cores are available, you can substitute the new version in your CoreConsole project and rerun the conversion. To rerun the conversion, close and reopen your Libero IDE project.