9.14.6 Exporting Single Device STAPL Files

To export a single STAPL file in single mode:

This option is available only for single programming mode projects with a PDB file loaded (refer to Single STAPL file basic tutorial for more information).

  1. From the File menu, choose Export > Export Single Device STAPL File. The Export Single Device STAPL File dialog box appears.
  2. Name your file and click Save.

To export a single device STAPL file in chain mode:

This option is available only for chain programming mode projects with a PDB file loaded (refer to Chain Programming Tutorial for more information). Exporting a single device STAPL file is only supported for one device in the chain.

  1. Select only one device from the chain, and from the File menu, select Export and then choose Export Single Device STAPL File. The Export Single Device STAPL File dialog box appears.
  2. Name your file and click Save.

Or

  1. Right-click a device in the Chain Configuration Window, and then choose Export Single Device STAPL File. The Export Single Device STAPL File dialog box appears.
  2. Name your file and click Save.