9.14.8 Exporting Single Device 1532 Files
IEEE 1532 programming files will only be exported in FlashPro® for SmartFusion® devices when an FDB has been properly imported.
To export single device 1532 files in single mode:
This option is available only for single programming mode projects with a PDB file loaded (refer to Introductory Programming Tutorials for more information).
- From the File menu, choose Export Single Device 1532 File. The Export Single Device 1532 File dialog box appears.
- Name your file and click Save.
Note: Two files will be generated from a single PDB and will be saved in
the <1532_filename>_1532 folder:
- IEEE 1532 BSDL file - <1532_filename>.bsd
- IEEE 1532 Data file - <1532_filename>.isc
To export single device 1532 files in chain mode:
This option is available only for chain programming mode projects with a PDB file loaded (refer to Chain Programming Tutorial for more information). Exporting a single device STAPL file is only supported for one device in the chain.
- Select only one device from the chain, and from the File menu, choose Export and then choose Export Single Device 1532 File. The Export Single Device 1532 File dialog box appears.
- Name your file and click Save.
Or
- Right-click a device in the Chain
Configuration Window, and then choose Export Single Device 1532 File.
The
Export Single Device 1532 File dialog box appears.
- Name your file and click Save.