9.14.7 Exporting Single Device SVF Files
The following steps describe how to export SVF files.
To export single device SVF files in single mode:
This option is available only for single programming mode projects with a PDB file loaded (refer to Introductory Programming Tutorials for more information).
- From the File menu, select Export and then choose Export Single Device SVF File. The Export Single Device SVF File dialog box appears.
- Name your file and click Save.
Note: Multiple SVF files will be generated from a single PDB. Each file
corresponds to a PDB action, and will be saved in the folder as
<SVF_filename>_<action name>.SVF.To export single device SVF files in chain mode:
This option is available only for chain programming mode projects with a PDB file loaded (refer to Chain Programming Tutorial for more information).
- Select only one device from the chain, and from the File menu, choose Export and then choose Export Single Device SVF File. The Export Single Device SVF File dialog box appears.
- Name your file and click Save.
Or
- Right-click a device in the Chain Configuration Window, and then choose Export Single Device SVF File. The Export Single Device SVF File dialog box appears.
- Name your file and click Save.