13.7.3 Files Tab
The Files tab displays all the files associated with your project. Files are grouped by Components and User Files: Component files include SmartDesign components, Designer blocks, CoreConsole and IP cores, and Synplify DSP components.
- Block Symbol Files
- Schematic Files
- HDL Source Files
- Stimulus Files
- Simulation Files
- Constraint Files
- Synthesis Files
- Designer Views (implementation files)
Right-clicking a file in the Files tab provides a menu of available options specific to the file type. You can also delete files from the project by selecting Delete from Project from the right-click menu. You can delete files from the project and the disk by selecting Delete from Disk and Project from the right-click menu.
You can instantiate a component by dragging the component to a SmartDesign window or by selecting Instantiate in SmartDesign from the right-click menu.
You can configure a component by double-clicking the component or by selecting Open Component from the right-click menu.