13.7.1 Libero IDE Project Manager

The Libero IDE Project Manager workspace integrates design tools, streamlines the design flow, manages all design and log files, and passes design data between tools.

The Design Explorer Window includes the Hierarchy, Files, and Information windows.

At right are the Project Flow Window, the HDL Editor, and SmartDesign. The Catalog window lists all IP Cores, VHDL and Verilog Templates, and Bus Interface definitions.

The default location for the Find and Log windows is below the Project Flow Window.

You can customize the Project Manager interface to meet your needs. Close or reposition the Design Explorer, Catalog, Information, Find, and Log windows with the control buttons in the top right of each window; the pin shrinks the window into an expandable bar on the left, the arrow collapses/expands the docked window, and the X closes it.

To re-open a closed window, from the View menu, choose View > Toolbars > <name of window>. The Project Manager also includes toolbars and menus.