9.6.10.2 Loading a Programming File

You can either load a programming file from the Configuration menu or from the Single Device Programming

Window. The section below describes how to load a programming file from the Single Device Programming Window.

To Load a programming file from the Single Device Programming window:

  1. From the View menu, choose Single Device Configuration to activate the Single Device Configuration

    Window.

  2. Click the Browse button in the Single Device Configuration Window (see figure below).

???

Figure 99 · Signal Device Configuration Window

The Load Programming File dialog box appears.

  1. Navigate to your programming file, select it, and click Open. The programming file is loaded and the Single Device Configuration Window updates.