5.13.14.2 My Design Has a Lot of Connections, and the Nets are Making My Design Hard to Read. What Do I Do?
You can disable the display of the nets in the menu bar (). This automatically hides all the nets in your design.
You can still see how pins are connected by selecting a connected pin, the net will automatically be visible again.
You can also selectively show certain nets, so that they are always displayed, just right click on a connected pin and choose Show Net.