15.10.1.3 IGLOO and ProASIC3
IGLOO (excluding IGLOOe) and ProASIC3 (excluding ) devices have two, four, or eight I/O banks surrounding the chip, one per side, numbered 0-1, 0-3, or 0-7, respectively. Each I/O bank has dedicated resources for an input/output supply voltage (VCCI). Because of these dedicated resources, you can assign only I/Os with compatible standards to the same I/O bank. The following table shows the required voltage values and their compatible I/O standards.
| VCCI | Compatible I/O Standards |
|---|---|
| 3.3V | LVTTL, PCI 3.3, LVPECL, LVCMOS |
| 2.5V | LVCMOS 2.5/5.0, LVDS |
| VCCI | Compatible I/O Standards |
|---|---|
| 1.8V | LVCMOS 1.8 |
| 1.5V | LVCMOS 1.5 |
| 1. 2V | LVCMOS 1.2 |
Because the dies do not need an input referenced voltage (VREF), the Use Pin for VREF and Highlight VREF Range commands are unavailable from the right-click menu. Also, because the low-power mode and input delay attributes are not available, the More Attributes button is not available in the I/O Bank Settings dialog box.