14.9 CC-Module Flip Flops

These macros are useful in some radiation hostile applications. They sacri-fice area in exchange for a lower single-event upset (SEU) rate caused by ion particle collisions. These special cells use two combinational modules to implement a register instead of using the dedicated registers in the array (for RadHard Field Programmable Gate Arrays, see the application note titled, Design Techniques).

DF1_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-402. DF1_CC Logic Diagram
  • Function: D-Type Flip-Flop
  • Input: D, CLK
  • Output: Q
Table 14-706. Truth Table
CLKQn+1
↑D
Table 14-707. Modules
FamilySeqComb
All—2

DF1A_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-403. DF1A_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Output
  • Input: D, CLK
  • Output: QN
Table 14-708. Truth Table
CLKQNn+1
↑!D
Table 14-709. Modules
FamilySeqComb
All listed—2

DF1B_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-404. DF1B_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Clock
  • Input: D, CLK
  • Output: Q
Table 14-710. Truth Table
CLKQn+1
↓D
Table 14-711. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX1—

DF1C_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-405. DF1C_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Clock and Output
  • Input: D, CLK
  • Output: QN
Table 14-712. Truth Table
CLKQNn+1
↓!D
Table 14-713. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2

DFC1_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-406. DFC1_CC Logic Diagram
  • Function: D-Type Flip-Flop with active high Clear
  • Input: D, CLK, CLR
  • Output: Q
Table 14-714. Truth Table
CLRCLKQn+1
1X0
0↑D
Table 14-715. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2

DFC1A_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-407. DFC1A_CC Logic Diagram
  • Function: D-Type Flip-Flop with active high Clear and active low Clock
  • Input: D, CLK, CLR
  • Output: Q
Table 14-716. Truth Table
CLRCLKQn+1
1X0
0↓D
Table 14-717. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2

DFC1B_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-408. DFC1B_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Clear
  • Input: D, CLK, CLR
  • Output: Q
Table 14-718. Truth Table
CLRCLKQn+1
0X0
1↑D
Table 14-719. Modules
FamilySeqComb
All listed—2

DFC1D_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-409. DFC1D_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Clear and Clock
  • Input: D, CLK, CLR
  • Output: Q
Table 14-720. Truth Table
CLRCLKQn+1
0X0
1↓D
Table 14-721. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX1—

DFE_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-410. DFE_CC Logic Diagram
  • Function: D-Type Flip-Flop with active high Enable
  • Input: D, E, CLK
  • Output: Q
Table 14-722. Truth Table
ECLKQn+1
0XQ
1↑D
Table 14-723. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2

DFE1B_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-411. DFE1B_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Enable
  • Input: D, E, CLK
  • Output: Q
Table 14-724. Truth Table
ECLKQn+1
1XQ
0↑D
Table 14-725. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX1—

DFE1C_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-412. DFE1C_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Enable and Clock
  • Input: D, E, CLK
  • Output: Q
Table 14-726. Truth Table
ECLKQn+1
1XQ
0↓D
Table 14-727. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX1—

DFEA_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-413. DFEA_CC Logic Diagram
  • Function: D-Type Flip-Flop with Enable and active low Clock
  • Input: D, E, CLK
  • Output: Q
Table 14-728. Truth Table
ECLKQn+1
0XQ
1↓D
Table 14-729. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2

DFM_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-414. DFM_CC Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data
  • Input: A, B, S, CLK
  • Output: Q
Table 14-730. Truth Table
SCLKQn+1
0↑A
1↑B
Table 14-731. Modules
FamilySeqComb
All listed—2

DFMA_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-415. DFMA_CC Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data and active low Clock
  • Input: A, B, S, CLK
  • Output: Q
Table 14-732. Truth Table
SCLKQn+1
0↓A
1↓B
Table 14-733. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2

DFM1B_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-416. DFM1B_CC Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data and active low Output
  • Input: A, B, S, CLK
  • Output: QN
Table 14-734. Truth Table
SCLKQNn+1
0↑!A
1↑!B
Table 14-735. Modules
FamilySeqComb
All listed—2

DFM1C_CC

This component is supported by ACT 2, ACT 3, 3200DX, MX families.

Figure 14-417. DFM1C_CC Logic Diagram
  • Function: D-Type Flip-Flop with 2-input Multiplexed Data and active low Clock and Output
  • Input: A, B, S, CLK
  • Output: QN
Table 14-736. Truth Table
SCLKQNn+1
0↓!A
1↓!B
Table 14-737. Modules
FamilySeqComb
All listed—2

DFP1_CC*

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-418. DFP1_CC Logic Diagram
  • Function: D-Type Flip-Flop with active high Preset
  • Input: D, PRE, CLK
  • Output: Q
Table 14-738. Truth Table
PRECLKQn+1
1X1
0↑D
Table 14-739. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX11
Note: Identical to macro DFP1.

DFP1A_CC*

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-419. DFP1A_CC Logic Diagram
  • Function: D-Type Flip-Flop with active high Preset and active low Clock
  • Input: D, PRE, CLK
  • Output: Q
Table 14-740. Truth Table
PRECLKQn+1
1X1
0↓D
Table 14-741. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX11
Note: Identical to macro DFP1A.

DFP1B_CC*

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX, Accelerator families.

Figure 14-420. DFP1B_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Preset
  • Input: D, PRE, CLK
  • Output: Q
Table 14-742. Truth Table
PRECLKQn+1
0X1
1↑D
Table 14-743. Modules
FamilySeqComb
All—2
Note: Identical to macro DFP1B.

DFP1D_CC*

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-421. DFP1D_CC Logic Diagram
  • Function: D-Type Flip-Flop with active low Preset and Clock
  • Input: D, PRE, CLK
  • Output: Q
Table 14-744. Truth Table
PRECLKQn+1
0X1
1↓D
Table 14-745. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX1—
Note: Identical to macro DFP1D.

DFPC_CC*

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-422. DFPC_CC Logic Diagram
  • Function: D-Type Flip-Flop with active high Preset, active low Clear, and active high Clock
  • Input: CLR, D, PRE, CLK
  • Output: Q
Table 14-746. Truth Table
CLRPRECLKQn+1
0XX0
11X1
10↑D
Table 14-747. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX11
Note: Identical to macro DFPC.

DFPCA_CC*

This component is supported by ACT 2, ACT 3, 3200DX, MX, SX, SX-A, SX-S, eX families.

Figure 14-423. DFPCA_CC Logic Diagram
  • Function: D-Type Flip-Flop with active high Preset, active low Clear, and active low Clock
  • Input: CLR, D, PRE, CLK
  • Output: Q
Table 14-748. Truth Table
CLRPRECLKQn+1
00X0
11X1
10↓D
01X**
Table 14-749. Modules
FamilySeqComb
ACT 2, ACT 3, 3200DX, MX—2
SX, SX-A, SX-S, eX11
Note: Identical to macro DFPCA.
Note: Your design should not allow both PRE and CLR to be asserted at the same time.