5.16.3.3 Tying to Constant

To tie off bus ports to a constant value, select the port, right-click and choose Tie to a Constant. A dialog appears (as shown in the figure below) and enables you to specify a hex value for the bus.

To remove the constant, right-click the pin and choose Clear Attribute or Disconnect.

Figure 5-32. Tie to Constant Dialog Box
???