5.16.6.1 Adding and deleting lines and shapes

To add a line or a shape:

  1. Select the line or shape button.
  2. Click, drag and release on the Canvas. The table below provides a description of each button.
Table 5-23. Buttons and Descriptions

Button

Description

???

Line

???

Arrow

???

Rectangle

???

Ellipse

Hold the Shift key to constrain line and arrow to 45 degree increments or constrain the proportions of the rectangle (square) or ellipse (circle).

To change the line and fill properties:

  1. Select the element(s), right-click it, and choose Properties.
  • Select Line to modify the color, style and width of the line.
  • Select Fill to modify the crosshatch and the foreground and background colors.
  1. Click OK.

To delete a line or shape, select the object and press Delete.