13.25.13.1 Ways to Select the Compile Command

There are three ways to select the compile command:
  • In the Tools menu, select Compile.
  • Click the Compile button in the Design Flow.
  • Click the Compile icon in the toolbar.

If you have not already done so, Designer’s Device Selection Wizard prompts you to set the device and package.

During compile, the message window in the Main window displays information about your design, including warnings and errors. Designer issues warnings when your design violates recommended Actel design rules. Actel recommends that you address all warnings, if possible, by modifying your design before you continue.

If the design fails to compile due to errors in your input files (netlist, constraints, etc.), you must modify the design to remove the errors. You must then re-import and re-compile the files.

After you compile the design, you can run Layout to place-and-route the design or use the User Tools (PinEditor, ChipEditor, ChipPlanner, Timer, SmartPower, or NetlistViewer) to perform additional optimization prior to place-and-route.