Bus Components in the Microchip Core Catalog, such as CoreAHB or CoreAPB, implement an on-chip
bus fabric. When these components are instantiated into your canvas they are displayed as
horizontal or vertical lines. Double-click the bus interfaces of your component to edit the connections.Figure 13-34. Bus Instance in SmartDesign