11.2.3.5 Arithmetic Operators
Synthesis tools generally are able to infer arithmetic operators for the target technology. The following examples infer addition, subtraction, division and multiplication operators.
VHDL
library IEEE;
use IEEE.std_logic_1164.all;
use IEEE.std_logic_arith.all;
use IEEE.std_logic_unsigned.all;
entity arithmetic is
port (A, B: in std_logic_vector(3 downto 0);
Q1: out std_logic_vector(4 downto 0);
Q2, Q3: out std_logic_vector(3 downto 0);
Q4: out std_logic_vector(7 downto 0));
end arithmetic;
architecture behav of arithmetic is
begin
process (A, B)
begin
Q1 <= ('0' & A) + ('0' & B); --addition
Q2 <= A - B; --subtraction
Q3 <= A / B; --division
Q4 <= A * B; --multiplication
end process;
end behav;
If the multiply and divide operands are powers of 2, replace them with shift registers. Shift registers provide speed optimized implementations with large savings in area. For example:
Q <= C/16 + C*4;
can be represented as:
Q <= shr (C, “100”) + shl (C, “10”);
or
VHDL Q <= “0000” & C (8 downto 4) + C (6 downto 0) &
”00”;
The functions “shr” and “shl” are available in the IEEE.std_logic_arith.all library.
module arithmetic (A, B, Q1, Q2, Q3, Q4);
input [3:0] A, B;
output [4:0] Q1;
output [3:0] Q2, Q3;
output [7:0] Q4;
reg [4:0] Q1;
reg [3:0] Q2, Q3;
reg [7:0] Q4;
always @ (A or B)
begin
Q1 = A + B; //addition
Q2 = A - B; //subtraction
Q3 = A / 2; //division
Q4 = A * B; //multiplication
end
endmoduleIf the multiply and divide operands are powers of 2, replace them with shift registers. Shift registers provide speed optimized implementations with large savings in area. For example:
Q = C/16 + C*4;
can be represented as:
Q = {4b'0000 C[8:4]} + {C[6:0] 2b'00};