5.16.2.1 Pin and Attribute Icons

Unconnected pins that do not require a connection are gray. ??? Unconnected pins that require a connection are red.

Unconnected pins that have a default tie-off are pale green. Connected pins are green. ???

Right-click a pin to assign an attribute.

Pins assigned attributes are shown with an icon, as shown in the table below.

Table 5-21. Pin Attribute Icons

Attribute

Icon

Tie Low

???

Tie High

???

Table 5-22. Pin Attribute Icons

Attribute

Icon

Invert

???

Mark as Unused

???

See the Canvas Icons reference page for definitions for each element on the Canvas.

Each connection made using a bus interface is shown in a separate connection known as a 'bus-interface net' (shown in brown lines).

Move the mouse over a bus interface to display its details (as shown below).

???

Hover over a bus interface net to see details (as shown below).

???