13.5.2 Project Settings: Device

Use the Device tab in the Project Settings dialog box to change the die and package for your project.

Figure 13-8. Project Settings: Device Tab

You can use the Family Combo check box to change your family from ProASIC3 to ProASIC3E. No other family changes are enabled.

To change the die and/or package:
  1. From the Project menu, choose Settings. The Project Settings dialog box appears.
  2. Select a die and package from each list and click OK.