13.5.5 Setting Your Project Profile
Each Libero IDE project can have a different profile, enabling you to integrate different tools with different projects.
To set or change your project profile:
- From the Project
menu, choose Profiles.
- To add a tool: Click Add and select which type of tool. Fill out the tool profile and click OK.
- To change a tool profile: After selecting the tool, click to Edit to select another tool, change the tool name, or change the tool location.
- To remove a tool from the project:After selecting a tool, click Remove.
- When you are done, click OK.