3.10.12.1 Program and Data Memory Lock Bits

The ATA8510/15 provides 6 lock bits which can be left unprogrammed (‘1’) or can be programmed (‘0’) to obtain the additional security listed in the Table 3-111. The lock bits can only be erased to ‘1’ with the “chip erase” command.

The program memory can be read out via the debugWIRE interface when the DWEN fuse is programmed, even if the lock bits are set. Thus, when lock bit security is required, debugWIRE must always be disabled by clearing the DWEN fuse.

Table 3-110. Lock Bit Byte

Bit No

Lock Bit Byte

Description

Default Value

7

——

1 (unprogrammed)

6

——

1 (unprogrammed)

5

BLB12

Boot lock bit

1 (unprogrammed)

4

BLB11

Boot lock bit

1 (unprogrammed)

3

BLB02

Boot lock bit

1 (unprogrammed)

2

BLB01

Boot lock bit

1 (unprogrammed)

1

LB2

Lock bit

1 (unprogrammed)

0

LB1

Lock bit

1 (unprogrammed)

Note: ‘1’ means unprogrammed, ‘0’ means programmed
Table 3-111. Lock Bit Protection Modes

Memory Lock Bits (1)(2)

Description

LB Mode

LB2

LB1

—

1

1

1

No memory lock features enabled.

2

1

0

Further programming of Flash and EEPROM is disabled in HVSP and ISP mode. The fuse bits are locked in both, HVSP and ISP mode. DebugWire is disabled.

3

0

0

Further programming and verification of Flash and EEPROM is disabled in HVSP and ISP mode. The fuse bits are locked in both, HVSP and ISP mode. DebugWire is disabled.

4

0

1

Reserved.

BLB0 Mode

BLB02

BLB01

—

1

1

1

No restrictions for SPM or LPM accessing the application section.

2

1

0

SPM is not allowed to write to the application section.

3

0

0

SPM is not allowed to write to the application section: LPM executing from the boot loader section is not allowed to read from the application section. If interrupt vectors are placed in the boot loader section, interrupts are disabled while executing from the application section.

4

0

1

LPM executing from the boot loader section is not allowed to read from the application section. If interrupt vectors are placed in the boot loader section, interrupts are disabled while executing from the application section.

BLB1 Mode

BLB12

BLB11

—

1

1

1

No restrictions for SPM or LPM accessing the boot loader section.

2

1

0

SPM is not allowed to write to the boot loader section.

3

0

0

SPM is not allowed to write to the boot loader section; LPM executing from the application section is not allowed to read from the boot loader section. If interrupt vectors are placed in the application section, interrupts are disabled while executing from the boot loader section.

4

0

1

LPM executing from the application section is not allowed to read from the boot loader section. If interrupt vectors are placed in the application section, interrupts are disabled while executing from the boot loader section.

Note:

1. Program fuse bits before programming LB1 and LB2.

2. ‘1’ means unprogrammed, ‘0’ means programmed.