3.10.12.3 Latching of Fuses
The fuse values are latched when the device enters programming mode. Changes of the fuse values have no effect until the part leaves the programming mode. This does not apply to the EESAVE fuse which takes effect once it is programmed. The fuses are also latched on power-up.