3.5.2.7.4 GACDIVL – Gauss Clock Divider, Low Byte

Name: GACDIVL
Offset: 0x062
Reset: 0x00

Bit 76543210 
 GACDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – GACDIV[7:0] Gauss Clock Divider

Least significant bits 7..0 of the Gauss clock divider value. The entire 13-bit GACDIV word in the GACDIVL and GACDIVH registers can be calculated with the following formula:
G A C D I V ⁢ =   r o u n d ⁢     ( C L K X T O S R a p p × 12 ) ......(44)
where CLKXTO is the crystal oscillator frequency in Hz and SRapp is the target symbol rate of the application in symbols/s which is equal to the NRZ-coded data rate and twice the bit rate in Manchester mode. The result has to be rounded to the nearest integer value. Modifying this register during transmit operation can lead to unpredictable results.