3.5.2.7.3 FSFCR – Frequency Synthesizer Filter Control Register

Name: FSFCR
Offset: 0x061
Reset: 0x00

Bit 76543210 
 ASDIV[3:0]BTSEL[1:0] 
Access R/WR/WR/WR/WRRR/WR/W 
Reset 00000000 

Bits 7:4 – ASDIV[3:0] ASK Shaping Divider

The ASK shaping divider determines the step width of the ASK shaping curve. 2ASDIV determines the number of XTO clock cycles between two steps. ASDIV must, therefore, be set according to the following formula:
trise/fall⁢ = 1fXTO×7×2ASDIV......(43)
where,
  • trise/fall: Overall rise time or fall time in s (including all seven shaping steps)
  • fXTO: XTO frequency in Hz

Bit 3 –  Reserved Bit

This bit always returns ‘0’ when read.

Bit 2 –  Reserved Bit

This bit always returns ‘0’ when read.

Bits 1:0 – BTSEL[1:0] Gauss Filter BT (Bit Time Bandwidth Product) Selection

Writing this register during transmit operation can lead to unpredictable results.
BTSELDescription
00BT = 2
01BT = 1.5
10BT = 1
11BT = 0.5