3.5.2.7.6 FFREQ1L – Fractional Frequency 1 Setting, Low Byte

Name: FFREQ1L
Offset: 0x064
Reset: 0x00

Bit 76543210 
 FFREQ1L[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – FFREQ1L[7:0] Fractional Frequency 1 Setting, Low Byte

Least significant bits of the 18-bit fractional divider setting 1. The fractional-N PLL output frequency as a function of settings is described in Fractional-N Divider and SDM