3.5.2.7.9 FFREQ2L – Fractional Frequency 2 Setting, Low Byte

Name: FFREQ2L
Offset: 0x067
Reset: 0x00

Bit 76543210 
 FFREQ2L[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – FFREQ2L[7:0] Fractional Frequency 2 Setting, Low Byte

Least significant bits of the 18-bit fractional divider setting 2. The fractional-N PLL output frequency as a function of settings is described in Fractional-N Divider and SDM