3.5.2.7.5 GACDIVH – Gauss Clock Divider, High Byte

Name: GACDIVH
Offset: 0x063
Reset: 0x00

Bit 76543210 
 GACDIV [12:8] 
Access RRRR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 –  Reserved Bit

This bit always returns ‘0’ when read.

Bit 6 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bit 5 –  Reserved Bit

This bit is reserved and read as ‘0’.

Bits 4:0 – GACDIV [12:8] Gauss Clock Divider

Most significant bits 12..8 of the Gauss clock divider value. Calculation of the value is explained in the GACDIVL register description. Modifying this register during transmit operation can lead to unpredictable results.