3.5.2.7.10 FFREQ2M – Fractional Frequency 2 Setting, Middle Byte

Name: FFREQ2M
Offset: 0x068
Reset: 0x00

Bit 76543210 
 FFREQ2M[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – FFREQ2M[7:0] Fractional Frequency 2 Setting, Middle Byte

Medium significant bits of the 18-bit fractional divider setting 2. The fractional-N PLL output frequency as a function of settings is described in Fractional-N Divider and SDM