5.8 Output Current Sensor

Figure 5-24. Transformer Primary Current and Shunt Current Output

Test conditions:

VIN = 800V, VOUT = 12V, IOUT = 100A, Po = 1200W

Channel details:

Channel 1: N/A

Channel 2: N/A

Channel 3: Transformer primary voltage

Channel 4: Output voltage ripple