5.9 Short-Circuit Switch
Test conditions: VIN = 800V, VOUT = 8V, IOUT = 8A. Testing start-up and turn ON of short-circuit switch Channel details: Channel 1: Short-circuit switch gate-source voltage Vgs Channel 2: Transformer primary current Channel 3: Transformer primary voltage Channel 4: Output voltage |