5.18 Power Loss Budget
| Parameter | Min | Typical | Max | Units |
|---|---|---|---|---|
DC Input voltage | 400 | 800 | 900 | VDC |
Output voltage | 8 | 12 | 18 | VDC |
Nominal output power | 1200 | 2700 | W | |
Switching frequency | 100 | kHz | ||
|
Efficiency Peak at any operating point At a nominal load | — 96 90 | % |
Loss Distribution in PSFB-CDR
For meaningful estimates and measurement of system level and component level loss distribution, extensive tests may be required. An initial estimate of loss budget and distribution is presented based on design calculations and measured total efficiency.
| VIN (V) |
IIN (A) |
PIN (W) |
VOUT (V) |
IOUT (A) |
POUT (W) |
Efficiency (%) |
|---|---|---|---|---|---|---|
800 | 1.75 | 1396 | 12 | 110.1 | 1321.2 | 94.64 |
Total loss at the mentioned operating point = 74.8W
Table 5-8 shows the estimated loss distribution in different sections of the PSFB-CDR
| Section | Loss [W] | Percentage [%] |
|---|---|---|
Input filter | 3.7 | 4.9 |
PSFB + Gate drivers | 7.2 | 9.6 |
Shim inductor | 2.0 | 2.7 |
Transformer | 8.0 | 10.7 |
Auxiliary GD supply | 1.6 | 2.1 |
Vin sense subcircuit | 0.6 | 0.9 |
SR FETs + Gate drivers | 26.4 | 35.3 |
Output inductors | 6.8 | 9.0 |
Output shunt resistor | 1.4 | 1.9 |
Output short-circuit switch | 7.5 | 10.0 |
Misc (PCB losses, snubbers, AUX) | 9.6 | 12.8 |