5.15 Dual Rail Operation with Droop Control
Input Voltage = 800V, Output voltage reference from PBV = 14V
| Output Voltage (V) | Output Current (A) | PBV Rail-1 Output Current (A) | PBV Rail-1 Output Current (A) | Output Power (W) |
|---|---|---|---|---|
| 13.81 | 90 | 46 | 45 | 1243 |
| 13.69 | 130 | 67 | 66 | 1780 |
| 13.54 | 170 | 87 | 87 | 2302 |
| 13.41 | 210 | 109 | 107 | 2816 |
| 13.3 | 250 | 130 | 130 | 3325 |
| 13.15 | 290 | 150 | 150 | 3814 |
| 12.99 | 340 | 175 | 175 | 4417 |
Test Results:
Output voltage reference was set at 14V from the Power Board Visualizer. Droop control drops the internal output voltage reference based on output current. A maximum power of 4417W was delivered for > 10 seconds at 13V @ 340A, with equal output currents of 175A on each rail.