5.14 Maximum Load Profile
Results:
Maximum power of 2700W was delivered for > 10 seconds at 15V and 180A with forced air cooling for the single rail operation. Paralleling two modules can output maximum of 5400W output for 10 seconds and 2400W for continuous operation.
Maximum power = 2700W @ 10 sec with 20 sec breaks at 15V
Nominal power = 1200W at 12V @ 100A
Continuous power = 1800W continuous at 12V @ 150A with proper cooling