5.19 Efficiency Data
| IOUT Steps (A) | VIN Measured (V) | IIN Measured (A) | PIN Calculated (W) | VOUT Measured (V) | IOUT Measured (A) | POUT calculated (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
5 | 800 | 0.13 | 104 | 12.05 | 5.1 | 61.5 | 59.09 |
20 | 800 | 0.38 | 300 | 12.05 | 20 | 241 | 80.33 |
35 | 800 | 0.59 | 472 | 12.05 | 35 | 421.8 | 89.35 |
50 | 800 | 0.82 | 652 | 12.04 | 50.1 | 603.2 | 92.52 |
65 | 800 | 1.05 | 840 | 12.02 | 65 | 781.3 | 93.01 |
80 | 800 | 1.28 | 1024 | 12.01 | 80.1 | 962.0 | 93.95 |
95 | 800 | 1.51 | 1208 | 12 | 95.1 | 1141.2 | 94.47 |
110 | 800 | 1.75 | 1396 | 12 | 110.1 | 1321.2 | 94.64 |
125 | 800 | 1.99 | 1588 | 12 | 125.1 | 1501.2 | 94.53 |
140 | 800 | 2.23 | 1780 | 12 | 140.1 | 1681.2 | 94.45 |
155 | 800 | 2.47 | 1976 | 11.99 | 155.1 | 1859.7 | 94.11 |
| IOUT Steps (A) | VIN Measured (V) | IIN Measured (A) | PIN Calculated (W) | VOUT Measured (V) | IOUT Measured (A) | POUT Calculated (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
5 | 470 | 0.19 | 89.3 | 12.05 | 5.1 | 61.46 | 68.82 |
20 | 470 | 0.6 | 282 | 12.05 | 20 | 241 | 85.46 |
35 | 470 | 0.96 | 451.2 | 12.05 | 35 | 421.75 | 93.47 |
50 | 470 | 1.35 | 632.15 | 12.03 | 50.1 | 602.70 | 95.34 |
65 | 470 | 1.74 | 817.8 | 12.03 | 65 | 781.95 | 95.62 |
80 | 470 | 2.14 | 1005.8 | 12.02 | 80.1 | 962.80 | 95.72 |
95 | 469.9 | 2.55 | 1195.77 | 12.01 | 95.1 | 1142.15 | 95.52 |
110 | 469.8 | 2.96 | 1388.26 | 12 | 110.1 | 1321.2 | 95.17 |
| IOUT Steps (A) | VIN Measured (V) | IIN Measured (A) | PIN Calculated (W) | VOUT Measured (V) | IOUT Measured (A) | POUT Calculated (W) | Efficiency (%) |
|---|---|---|---|---|---|---|---|
73 | 470 | 2.02 | 949.2 | 12.51 | 73.1 | 914.48 | 96.34 |
Peak efficiency was achieved at a lower voltage with significant current. This enables ZVS at a relatively lower output power. In this case, high ZVS was achieved at a low voltage of 470V and 915W output. A lower input voltage at a nominal output voltage results in greater duty cycle, reducing time of circulating current at primary PSFB. Lower output power at the nominal output voltage 12.51V means lower conduction losses at the secondary.
At higher input voltage (i.e., 800V) for the same amount of output power, the peak transformer primary current is smaller compared to VIN = 470V. This results in low ZVS and increases switching losses at primary side phase-shifted full-bridge. At Pout > 1000W, the efficiency starts to increase significantly due to higher ZVS and approaches maximum efficiency of 94.64% around nominal load.
The ZVS operating point may be changed by adjusting the leakage inductance at primary full-bridge.