5.16 Pre-Charge Operation
Channel details:
Channel 1: Output voltage
Channel 2: Output current
Comments:
On start-up, the firmware measures input voltage and calculates the required duty cycle to achieve VOUT set point. The firmware increments phase-shift in open loop at a set rate until it reaches phase-shift set point.
Observations:
At around 2V, the short-circuit switch turns on, connecting the 1Ω constant resistance load.