5.1 Input EMI Filter and Protection
Test conditions: VIN=800V, VOUT=12V, IOUT = 50A, Po = 600W Channel details: Channel 1: N/A Channel 2: Input voltage ripple Channel 3: Input current ripple Channel 4: N/A |
Test conditions: VIN = 800V, VOUT = 12V, IOUT = 100A, Po=1200W Channel details: Channel 1: N/A Channel 2: Input voltage ripple Channel 3: Input current ripple Channel 4: N/A |