5.3 Transformer Current Measurement
Test conditions: VIN = 800V, VOUT=12V, IOUT=50A, Po=600W Channel details: Channel 1: Unfiltered current transformer output voltage at TP128 Channel 2: Transformer primary current Channel 3: Transformer primary voltage Channel 4: N/A |
Test conditions: VIN = 800V, VOUT = 12V, IOUT = 100A, Po=1200W Channel details: Channel 1: Unfiltered durrent transformer output voltage at TP128 Channel 2: Transformer primary current Channel 3: Transformer primary voltage Channel 4: N/A |