5.11 Load Step Response
|
Test conditions: VIN = 800V, VOUT = 12V, IOUT = 40A to 90A Channel details: Channel 1: Output voltage Channel 2: Transformer primary current Channel 3: Transformer primary voltage Channel 4 : Current sensor output Observations: Current loop responds quickly, and the voltage dips from 12V to 10.4V in 660 us. |
Test conditions: VIN = 800V, VOUT = 12V, IOUT = 90A to 40A Channel details: Channel 1: Output voltage Channel 2: Transformer primary current Channel 3: Transformer primary voltage Channel 4: Current sensor output Observations: Current loop responds quickly, and the voltage overshoots from 12V to 13.5V in 720 us. |