5.13 Output Power Limits for Single Rail Operation
Results:
At lower input voltage, the output voltage is limited. Considering a nominal output current of 100A and a peak current limit of 180A @ 10 sec, the output power envelopes for nominal and maximum values are above in the graph above.